HEAD
SM4-252-C
ToolsSM4-252-C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 2.500 |
| Product width mm | 63.500 |