Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SMH2-92-10957
ROD BEARING
SMH2-92-10957
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SMH2-92-10957
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
7.000
Product height mm
177.800
Product length in
4.500
Product length mm
114.300
Product width in
7.000
Product width mm
177.800