HEAD BE-product-details

HEAD BE

TA52C1003210000


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeHydraulic and pneumatic head
Product height in1.594
Product height mm40.488
Product width in1.594
Product width mm40.488