PISTON 4 BORE
TA53HU1G0
ToolsTA53HU1G0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.900 |
| Product height mm | 99.060 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 3.900 |
| Product width mm | 99.06 |