BEARING
TA81B0001
ToolsTA81B0001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 0.514 |
| Product length mm | 13.056 |
| Product width in | 1.060 |
| Product width mm | 26.924 |