BEARING
TA81DL3545
ToolsTA81DL3545 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product width in | 1.200 |
| Product width mm | 30.480 |