BEARING x (PD)
TA81E0005
ToolsTA81E0005 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 0.764 |
| Product length mm | 19.406 |
| Product width in | 1.750 |
| Product width mm | 44.450 |