BEARING S
TA81G0015
ToolsTA81G0015 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.062 |
| Product height mm | 52.375 |
| Product length in | 0.764 |
| Product length mm | 19.406 |
| Product width in | 2.062 |
| Product width mm | 52.375 |