BEARING
TA81GL7733
ToolsTA81GL7733 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.748 |
| Product height mm | 44.399 |
| Product length in | 0.793 |
| Product length mm | 20.142 |
| Product width in | 1.748 |
| Product width mm | 44.399 |