BEARING
TA81L0009
ToolsTA81L0009 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 1.013 |
| Product length mm | 25.730 |
| Product width in | 2.680 |
| Product width mm | 68.072 |