BEARING S
TA81L0018
ToolsTA81L0018 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.687 |
| Product height mm | 68.250 |
| Product length in | 0.893 |
| Product length mm | 22.682 |
| Product width in | 2.687 |
| Product width mm | 68.250 |