BRNG
TA81ML8683
ToolsTA81ML8683 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 3.000 |
| Product width mm | 76.200 |