PISTON ROD
TA82AJ5830
ToolsTA82AJ5830 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product width in | 0.620 |
| Product width mm | 15.748 |