COLLAR
TA93JL1
ToolsTA93JL1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 1.900 |
| Product width mm | 48.26 |