BEARING S UCELL ( PD'S)
TE81L1580
ToolsTE81L1580 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 1.259 |
| Product length mm | 31.979 |
| Product width in | 2.600 |
| Product width mm | 66.040 |