BEARING S
TE81U1600
ToolsTE81U1600 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.872 |
| Product height mm | 98.349 |
| Product length in | 1.386 |
| Product length mm | 35.204 |
| Product width in | 3.872 |
| Product width mm | 98.349 |