ROD
TE82CACAM253F
ToolsTE82CACAM253F Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 5.800 |
| Product length mm | 147.320 |
| Product width in | 0.625 |
| Product width mm | 15.875 |