MTG PLATE
TE86HE07
ToolsTE86HE07 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 6.250 |
| Product height mm | 158.750 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 4.500 |
| Product width mm | 114.300 |