BEARING
TG81-ZZR04
ToolsTG81-ZZR04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 11.745 |
| Product height mm | 298.323 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product width in | 11.745 |
| Product width mm | 298.323 |