Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81V1420
BEARING/OUTSIDE PROCESSING
TG81V1420
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
TG81V1420
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
4.575
Product height mm
116.205
Product length in
2.010
Product length mm
51.054
Product width in
4.575
Product width mm
116.205