Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG82EKDAK227
ROD
TG82EKDAK227
Where to buy
Export PDF
Tools
Add to comparison
TG82EKDAK227
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
1.000
Product height mm
25.400
Product length in
47.500
Product length mm
1206.500
Product width in
1.000
Product width mm
25.4