Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG82WL7274
PISTON ROD
TG82WL7274
Where to buy
Export PDF
Tools
Add to comparison
TG82WL7274
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
3.900
Product height mm
99.060
Product length in
128.000
Product length mm
3251.200
Product width in
3.900
Product width mm
99.060