RETNR
TP80H0005
ToolsTP80H0005 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.220 |
| Product length mm | 5.588 |
| Product width in | 1.500 |
| Product width mm | 38.1 |