BEARING
TS81E44AD7
ToolsTS81E44AD7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.668 |
| Product height mm | 42.367 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product width in | 1.668 |
| Product width mm | 42.367 |