BEARING
TS81L55AD7
ToolsTS81L55AD7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.622 |
| Product height mm | 66.599 |
| Product length in | 1.577 |
| Product length mm | 40.056 |
| Product width in | 2.622 |
| Product width mm | 66.599 |