Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | CYLINDER PISTON ROD | Cylinder piston rod |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 37.500 | |
| Product length mm | 952.500 | |
| Product width in | 1.000 | |
| Product width mm | 25.4 |