PISTON 3-1/8 BORE
TV53GF0Q7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.100 |
| Product height mm | 78.740 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product width in | 3.100 |
| Product width mm | 78.74 |