PISTON S 5 BORE
TV53KF0U7
ToolsTV53KF0U7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 4.800 |
| Product width mm | 121.92 |