COLLAR S
TV93SL1C
ToolsTV93SL1C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.900 |
| Product width mm | 73.66 |