BLEEDER SCREW
TV94-040
ToolsTV94-040 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.315 |
| Product height mm | 8.001 |
| Product length in | 0.650 |
| Product length mm | 16.510 |
| Product width in | 0.315 |
| Product width mm | 8.001 |