BALL RETAINER
TV98-080
ToolsTV98-080 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product width in | 0.400 |
| Product width mm | 10.16 |