Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 80.250 |
| Product length mm | 2038.350 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread type | Small male UN thread |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
