Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 27.600 |
| Product length mm | 701.040 |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Thread type | Small male UN thread |
