BEARING PD
TX81D1025
ToolsTX81D1025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.497 |
| Product height mm | 38.024 |
| Product length in | 0.759 |
| Product length mm | 19.279 |
| Product width in | 1.497 |
| Product width mm | 38.024 |