BEARING
TX81LCA458A
ToolsTX81LCA458A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 2.400 |
| Product width mm | 60.960 |