BEARING (PD)
TX81M1200
ToolsTX81M1200 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.872 |
| Product height mm | 72.949 |
| Product length in | 1.071 |
| Product length mm | 27.203 |
| Product width in | 2.872 |
| Product width mm | 72.949 |