BEARING
TX81NCA947
ToolsTX81NCA947 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.248 |
| Product height mm | 82.499 |
| Product length in | 1.133 |
| Product length mm | 28.778 |
| Product width in | 3.248 |
| Product width mm | 82.499 |