BEARING
TX81P1260
ToolsTX81P1260 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.372 |
| Product height mm | 85.649 |
| Product length in | 1.165 |
| Product length mm | 29.591 |
| Product width in | 3.372 |
| Product width mm | 85.649 |