BEARING
TX81U1380
ToolsTX81U1380 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.075 |
| Product height mm | 103.505 |
| Product length in | 1.196 |
| Product length mm | 30.378 |
| Product width in | 4.075 |
| Product width mm | 103.505 |