TIE ROD
TZ56EAK834
ToolsTZ56EAK834 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 13.880 |
| Product length mm | 352.552 |
| Product width in | 0.625 |
| Product width mm | 15.875 |