ROD
TZ82HLEAL533
ToolsTZ82HLEAL533 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 14.180 |
| Product length mm | 360.172 |
| Product width in | 1.375 |
| Product width mm | 34.925 |