N COPY TEMPLATE
VP8300CC
ToolsVP8300CC Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.250 |
| Product width mm | 6.35 |