PISTON ROD
WM82LLHMA010B
ToolsWM82LLHMA010B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 25.130 |
| Product length mm | 638.302 |
| Product width in | 1.300 |
| Product width mm | 33.02 |