G series heavy-duty large-bore tie-rod hydraulic cylinders-product-category

G series heavy-duty large-bore tie-rod hydraulic cylinders

Created with ultra-heavy-duty materials and smart design features, G series cylinders are made for optimal performance and longevity. Our standard bore size ranges from 254 mm to 762 mm [10 in to 30 in], and we offer stroke lengths up to 7,620 mm [300 in].

Features and benefits

  • Created with ultra-heavy-duty materials and smart design features 
  • Easy and affordable to service 
  • High-yield-strength tubes and pistons 
  • Steel heads and caps 
  • Custom sizing available

 

Applications

  • Civil engineering
  • Marine
  • Testing and simulation
  • Hydraulic presses
  • Valve/gate actuation
  • Primary metals