Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Series | TV-- | Hydraulic ISO6020-2 (210 Bar) |
| Bore Diameter | MC | 40 mm |
| Rod Diameter | MG | 22 mm |
| Double/Single Rods | S | Single Rod |
| Unit of Measure | M | Metric |
| Working Stroke | 0185 | 0185 |
| Rod End Type | E | Small male metric thread |
| Stroke Fraction | X | Metric |
| Port Type | A | ISO 6149 |
| Port Size | 46 | ISO 6149 M22X1.5 |
| Head Port Location | 1 | Head 1 |
| Cap Port Location | 1 | Cap 1 |
| Cushion | X | No Cushion |
| Head Cushion Location | X | No Head Cushion |
| Cap Cushion Location | X | No Cap Cushion |
| Switches | X | No Switch |
| Head Switch Location | X | No switch at head |
| Cap Switch Location | X | No switch at cap |
| Bleeder Type | X | No Bleeder |
| Head Bleeder Location | X | No bleeder at head |
| Cap Bleeder Location | X | No bleeder at cap |
| Gland Drain Head End | X | No gland drain |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | X | Metric Not Required |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | X | Metric Not Required |
| Bronze Bushing | X | No |
| No of Flats | 2 | 2 Flats |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Accessories | XX | No Accessories |
| Trunnion Location | 0000 | 0000 |
| Trunnion Length Fraction | X | Metric Not Required |
| Sensor Type | X | No transducer |
| Sensor output | X | No Sensor Output |
| Cable option | X | No Cable |
| Cover option | X | No cover |
| Valve pattern | X | No Manifold |
| Working medium | HYD | Hydraulic |
| Construction Type | TR | Tie rod cylinder |
| Engineer-Assisted Option | SERIES (TV & IHM) | SERIES (TV & IHM) |
| Mounting Styles | 17 | Head Trunnion |
| Piston Seal | N | Normal |
| Pressure (Psi) | E | 3045 Psi (210 Bar) |
| Rod Material | A | Case harden piston rod |
| Rod Seal | N | Normal |
| Switch type | X | No switch |
| Working Pressure (Psi) | 210 | 210 bar |
| Working Stroke (0-2500 MM) | 185 | 185 |