Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
12035291
CYLINDER NZ B3.25 R2.00 S26.000 IN M01
12035291
Where to buy
Export PDF
Tools
Add to comparison
12035291
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bore Diameter
G
3.25 inch
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Gross stroke
26.00
26.00 inch
Mounting style
01
Side lug