R series medium-duty tie-rod NFPA cylinders
Danfoss tie-rod medium-duty NFPA cylinders support both hydraulic and pneumatic applications, offering maximal bearing support and wear resistance. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles.
Features and benefits
- Removable, unitized pilot-fitted rod bearing
- Maximum bearing support and wear resistance
- Fully adjustable cushioning with captive screws
- Chrome-plated steel body tube
- Rated up to 17 bar [250 psi]
- Bore sizes from 2.45 cm to 51 cm [1 in to 20 in]
- 19 different mounting styles available
Applications
- Machine tool
- Metal forming equipment
- Rubber and plastic molding equipment
- Packaging equipment
- Material handling