R series medium-duty tie-rod NFPA cylinders-product-category

R series medium-duty tie-rod NFPA cylinders

Danfoss tie-rod medium-duty NFPA cylinders support both hydraulic and pneumatic applications, offering maximal bearing support and wear resistance. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles.

Features and benefits

  • Removable, unitized pilot-fitted rod bearing
  • Maximum bearing support and wear resistance
  • Fully adjustable cushioning with captive screws
  • Chrome-plated steel body tube
  • Rated up to 17 bar [250 psi]
  • Bore sizes from 2.45 cm to 51 cm [1 in to 20 in]
  • 19 different mounting styles available 

Applications

  • Machine tool
  • Metal forming equipment
  • Rubber and plastic molding equipment
  • Packaging equipment
  • Material handling