Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 08 | Head square flange |
| Rod material | A | Non case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.500 | NPTF-0.500 |
| Bronze Bushing | NO | No |
| Cushion location | A | Non cushioned |
| Customer end thread length | 2.25" | 2.25" |
| Customer end thread size | 0.750-16 | 0.750-16 |
| First rod end type | 5 | Small male UN Thd |
| Gross stroke | 4.00 | 4.00 inch |
| Model Code 1 | CYL-F-RF---IG-IE-08-00040-C-B- | |
| Model Code 2 | TT-114-11-XXX-XXXX-XXX-X-00XX- | |
| Model Code 3 | X0000-X-2-X-P-XX-00000-XXXXX | |
| Paint specification | 9295 | Anchor grey |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 | 2 flats |
| Seal type | T | High temperature |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1500 |
