CYLINDER RE B1.50 R0.63 S28.00 IN M10, CYL-F-RE---IC-IC-10-00280-C-B-NN-113-44-B11-BP22-XXX-X-0000-product-details

CYLINDER RE B1.50 R0.63 S28.00 IN M10, CYL-F-RE---IC-IC-10-00280-C-B-NN-113-44-B11-BP22-XXX-X-0000

12050569

Model code: CYL-F-RE---IC-IC-10-00280-C-B-NN-113-44-B11-BP22-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-RE---IC-IC-10-00280-C-B-
Model Code 2NN-113-44-B11-BP22-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesRERE series- Pneumatic 250 Psi